Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
W-0W-FVG - Straight plug, cable collet
Bill of material
FVG.4W.330.CLAC15
PREVIEW
SKU
Part number
FVG.4W.330.CLAC15
DESC
Description
Straight plug, cable collet
CABLEMIN
Cable diameter (min) in mm
14,1
mm
CABLEMAX
Cable diameter (max) in mm
15
mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, Plug: male contacts, Receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COLOR
LVCONTACTS
Number of contacts Low Voltage
30
COAXCONTACTS
Number of contacts Coax
AWGMIN
AWG min
22
AWGMAX
AWG max
22
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
COAXTERMINATION
Contact Termination Coax
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Threaded
PDF
Open PDF
Download CAD models
Previews
3D
2D