Catalog navigation
CAD model selection
    LEMO 00 - NIM-CAMAC
    2/21/25
    LEMO 01 - Miniature 50Ω
    2/21/25
    LEMO 03 - Underwater
    2/21/25
    LEMO 05 - 5G & REDEL K & S - High Voltage Uni & Multipole
    2/21/25
    LEMO 0A - Miniature 50Ω & 75Ω
    2/21/25
    LEMO 1D - Quadrax concentric
    2/21/25
    LEMO 2C - Indoor Stepped Insert short
    2/21/25
    LEMO 2G - Indoor keyed short
    2/21/25
    LEMO 3K.93C.Y - SMPTE Hybrid
    2/21/25
    LEMO 3T - Broadcast 75Ω
    2/21/25
    LEMO Fiber Optic contacts
    2/19/25
    LEMO H - Rugged Hermaphroditic
    2/21/25
    LEMO R - Rectangular
    2/21/25
    LEMO T7 - Broadcast Triax 75Ω
    2/21/25
    LEMO V - Underwater Stepped Insert
    2/21/25
  • powered by
    3Dfindit
    The visual search engine for 3D CAD, CAE and BIM models