Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
P-3P-EG - Fixed receptacle, nut fixing with key
Bill of material
EGG.3P.318.PLWR
PREVIEW
SKU
Part number
EGG.3P.318.PLWR
DESC
Description
Fixed receptacle, nut fixing with key
CABLEMIN
Cable diameter (min) in mm
1 mm
CABLEMAX
Cable diameter (max) in mm
20 mm
HOUSING
Housing material
Plastic - PSU
KEYING
User configurable, 1 of 11 key positions. Plug: male contacts, Receptacle: female contacts
COLOR
Red
LVCONTACTS
Number of contacts Low Voltage
19
HVCONTACTS
Number of contacts High Voltage
FOCONTACTS
Number of contacts Fiber Optic
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP61
LVTERMINATION
Contact Termination Low Voltage
Solder
HVTERMINATION
Contact Termination High Voltage
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D