您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
FGG.5K.320.CLAC12
LEMO
LOW VOLTAGE CONNECTOR
K-SERIES
Plug
5K
Powered by
CAD模型選擇
{lemo/low20voltage20connector/k-series/plug/5k/k-5k-fg.prj},{NB=FGG.5K.320.CLAC12},{REF=FGG.5K.320.CLAC12},{DESC=Straight plug, cable collet},{CONTACT=20},{MINTEMP=-55},{MAXTEMP=200},{TESTV=Vtest (contact-contact):|A|1900 V (AC), 2700 V (DC)},{MAXA=10},{OPTION=},{IPRATING=68}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 136
HELP_VARIABLE
Company
LEMO
Description
K-5K-FG - Push-pull connector - Straight plug, cable collet
Bill of material
FGG.5K.320.CLAC12
REF
FGG.5K.320.CLAC12
FGG.5K.320.CLAC12
DESC
Straight plug, cable collet
CONTACT
20
20
MINTEMP
-55
-55
°C
MAXTEMP
200
200
°C
TESTV
Vtest (contact-contact):|A|1900 V (AC), 2700 V (DC)
Vtest (contact-contact):|A|1900 V (AC), 2700 V (DC)
MAXA
10
10
A
OPTION
IPRATING
68
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D