Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-2B-EGG-2B-514 - Fixed receptacle, nut fixing
Bill of material
EGG.2B.514.CYM
PREVIEW
SKU
Part number
EGG.2B.514.CYM
DESC
Description
Fixed receptacle, nut fixing
CABLEMIN
Cable diameter (min) in mm
2 mm
CABLEMAX
Cable diameter (max) in mm
13,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
LVCONTACTS
Number of contacts Low Voltage
8
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
4
PROTOCOL
Protocol
1000 Base-T4 (10Gb/s)
AWGMIN
AWG min
24
AWGMAX
AWG max
22
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D