Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-1B-PH-Z - Free receptacle, cable collet and nut for fitting a bend relief
Bill of material
PHA.1B.303.CYMD72Z
PREVIEW
SKU
Part number
PHA.1B.303.CYMD72Z
DESC
Description
Free receptacle, cable collet and nut for fitting a bend relief
CABLEMIN
Cable diameter (min) in mm
6,3
mm
CABLEMAX
Cable diameter (max) in mm
7,2
mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
3
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
PROTOCOL
Protocol
AWGMIN
AWG min
20
AWGMAX
AWG max
18
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews