Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
Y-1Y-PSA_1Y - Fixed receptacle with cable collet, nut fixing
Bill of material
PSA.1Y.410.CLLC47
PREVIEW
SKU
Part number
PSA.1Y.410.CLLC47
DESC
Description
Fixed receptacle with cable collet, nut fixing
CABLEMIN
Cable diameter (min) in mm
3,8
mm
CABLEMAX
Cable diameter (max) in mm
4,6
mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
HVCONTACTS
Number of contacts High Voltage
1
IP
IP Rating
IP50
HVTERMINATION
Contact Termination High Voltage
Solder
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D