??
Catalog navigation
CAD model selection
Selectable products: 50
HELP_VARIABLE
Company
LEMO
Description
Y-1Y-FFA-1Y - Straight plug with cable collet
Bill of material
FFA.1Y.405.CTLC32
PREVIEW
SKU
Part number
FFA.1Y.405.CTLC32
DESC
Description
Straight plug with cable collet
CABLEMIN
Cable diameter (min) in mm
2,3
mm
CABLEMAX
Cable diameter (max) in mm
3,2
mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
HVCONTACTS
Number of contacts High Voltage
1
IP
IP Rating
IP50
HVTERMINATION
Contact Termination High Voltage
Solder
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D