您可通过反馈渠道提交建议,或联系在线客服。我们将尽快优化相关功能:
Support
确定
??
不支持第三方Cookie
您的浏览器禁止设置第三方 Cookie。请在浏览器设置中开启该功能,或点击下方按钮。
请点击此处打开新的标签页重新加载本页面。
If the opened page does not work initially, try reloading the page.
请在浏览器中启用 Cookie,以正常运行 PARTcommunity 功能
Catalog navigation
EGA.1R.365.SLM
LEMO
SPECIALTIES
R - Rectangular
Socket
1R
Powered by
CAD模型选择
{lemo/specialties/r20-20rectangular/socket/1r/r-0r-egg_0r.prj},{NB=EGA.1R.365.SLM},{PREVIEW=../../../../_pool_/88/39/r-0r-egg_0r.png},{SKU=EGA.1R.365.SLM},{DESC=Fixed receptacle, key (G) or key (A)},{CABLEMIN=2},{CABLEMAX=9,2},{HOUSING=Plastic - PBT (Crastin®)},{KEYING=3 keys (alpha=42,gamma=30, plug: male contacts, receptacle: female contacts)},{LVCONTACTS=65},{AWGMIN=32},{AWGMAX=28},{IP=IP50},{LVTERMINATION=Crimp},{CONNECTORTYPE=Socket},{LOCKINGSYSTEM=Push-pull},{PDF=Open PDF},{PDFTOOPEN=https://www.lemo.com/pdf/EGA.1R.365.SLM.pdf},{KEYWORDS=Push-pull connector, Fixed socket/receptacle}
请根据技术参数选择所需产品.。所选参数在表格中被高亮显示.。当点击表格中的图标或数值时选项将被重置。
可提供的产品: 1
HELP_VARIABLE
Company
LEMO
Description
R-0R-EGG_0R - Fixed receptacle, key (G) or key (A)
Bill of material
EGA.1R.365.SLM
PREVIEW
SKU
Part number
EGA.1R.365.SLM
EGA.1R.365.SLM
DESC
Description
Fixed receptacle, key (G) or key (A)
CABLEMIN
Cable diameter (min) in mm
2
2
mm
CABLEMAX
Cable diameter (max) in mm
9,2
9,2
mm
HOUSING
Housing material
Plastic - PBT (Crastin®)
KEYING
3 keys (alpha=42,gamma=30, plug: male contacts, receptacle: female contacts)
3 keys (alpha=42,gamma=30, plug: male contacts, receptacle: female contacts)
LVCONTACTS
Number of contacts Low Voltage
65
65
AWGMIN
AWG min
32
32
AWGMAX
AWG max
28
28
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Crimp
Crimp
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
下载CAD模型
下载CAD模型
生成PDF数据表
预览
3D
2D