Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
Company
LEMO
Description
P-3P-FG-N-N - Straight plug with key and cable seal
Bill of material
FGG.3P.310.NLWD85N
PREVIEW
SKU
Part number
FGG.3P.310.NLWD85N
DESC
Description
Straight plug with key and cable seal
CABLEMIN
Cable diameter (min) in mm
7,6
mm
CABLEMAX
Cable diameter (max) in mm
8,5
mm
HOUSING
Housing material
Plastic - PSU
KEYING
User configurable, 1 of 11 key positions. Plug: male contacts, Receptacle: female contacts
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
11
HVCONTACTS
Number of contacts High Voltage
FLUIDICCONTACTS
Number of contacts Fluidic
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP61
LVTERMINATION
Contact Termination Low Voltage
Solder
HVTERMINATION
Contact Termination High Voltage
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Pobierz modele CAD
Zapowiedzi