??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-0S-ERN-0S-650 - Fixed receptacle, nut fixing, with grounding tab
Bill of material
ERN.2S.650.CTL
PREVIEW
SKU
Part number
ERN.2S.650.CTL
DESC
Description
Fixed receptacle, nut fixing, with grounding tab
CABLEMIN
Cable diameter (min) in mm
1 mm
CABLEMAX
Cable diameter (max) in mm
13,6 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular, female
TRIAXCONTACTS
Number of contacts Triax
1
IP
IP Rating
IP50
TRIAXTERMINATION
Contact Termination Triax
Solder
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D