Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
Company
LEMO
Description
S-0S-ERA - Fixed receptacle, nut fixing
Bill of material
ERA.0S.250.CLL
PREVIEW
SKU
Part number
ERA.0S.250.CLL
DESC
Description
Fixed receptacle, nut fixing
CABLEMIN
Cable diameter (min) in mm
1
mm
CABLEMAX
Cable diameter (max) in mm
8,3
mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular, female
LVCONTACTS
Number of contacts Low Voltage
HVCONTACTS
Number of contacts High Voltage
COAXCONTACTS
Number of contacts Coax
1
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
Solder
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Descarga de modelos CAD
Avances