??
Catalog navigation
CAD model selection
Selectable products: 148
HELP_VARIABLE
Company
LEMO
Description
K-0K-FG - Straight plug, cable collet
Bill of material
FGG.0K.306.CLAC45
PREVIEW
SKU
Part number
FGG.0K.306.CLAC45
DESC
Description
Straight plug, cable collet
CABLEMIN
Cable diameter (min) in mm
4,1
mm
CABLEMAX
Cable diameter (max) in mm
4,5
mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COLOR
LVCONTACTS
Number of contacts Low Voltage
6
THERMOCOUPLECONTACTS
Number of contacts Thermocouple
PROTOCOL
Protocol
AWGMIN
AWG min
34
AWGMAX
AWG max
28
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
THERMOCOUPLETERMINATION
Contact Termination Thermocouple
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D