Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-2K-SGL - Fixed coupler, watertight or vacuum-tight
Bill of material
SGL.2K.306.CLLP
PREVIEW
SKU
Part number
SGL.2K.306.CLLP
DESC
Description
Fixed coupler, watertight or vacuum-tight
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Front side: 1 key (alpha=0, female) , Other side: 2 keys (gamma=75, male)
LVCONTACTS
Number of contacts Low Voltage
6
IP
IP Rating
IP68
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Coupler & Adaptor
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D