Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
Company
LEMO
Description
B-0B-PH - Free receptacle, cable collet
Bill of material
PHG.2B.308.CLTD99
PREVIEW
SKU
Part number
PHG.2B.308.CLTD99
DESC
Description
Free receptacle, cable collet
CABLEMIN
Cable diameter (min) in mm
9,3
mm
CABLEMAX
Cable diameter (max) in mm
9,9
mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COLOR
Grey
LVCONTACTS
Number of contacts Low Voltage
THERMOCOUPLECONTACTS
Number of contacts Thermocouple
8
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
THERMOCOUPLETERMINATION
Contact Termination Thermocouple
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Modèles CAO générés
Aperçus 3D