Catalog navigation
CAD model selection
Selectable products: 12
Company
LEMO
Description
00-00-EG - Fixed receptacle, nut fixing
Bill of material
EGJ.00.304.CYC
PREVIEW
SKU
Part number
EGJ.00.304.CYC
DESC
Description
Fixed receptacle, nut fixing
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (gamma=45, plug: female contacts, receptacle: male contacts)
LVCONTACTS
Number of contacts Low Voltage
4
AWGMIN
AWG min
32
AWGMAX
AWG max
28
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Crimp
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D