Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
00-00-FG - Straight plug, cable collet
Bill of material
FGB.00.303.CLAD27
PREVIEW
SKU
Part number
FGB.00.303.CLAD27
DESC
Description
Straight plug, cable collet
CABLEMIN
Cable diameter (min) in mm
2,3
mm
CABLEMAX
Cable diameter (max) in mm
2,7
mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=60, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
3
AWGMIN
AWG min
34
AWGMAX
AWG max
28
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews