Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
E-2E-SWH - Fixed coupler, nut fixing, watertight or vacuum-tight
Bill of material
SWH.3E.303.SLLP
PREVIEW
SKU
Part number
SWH.3E.303.SLLP
DESC
Description
Fixed coupler, nut fixing, watertight or vacuum-tight
HOUSING
Housing material
Metal - Stainless steel
KEYING
Hermaphroditic keying, pin 1 female on flange side, male on other side
LVCONTACTS
Number of contacts Low Voltage
3
COAXCONTACTS
Number of contacts Coax
TRIAXCONTACTS
Number of contacts Triax
IP
IP Rating
IP68
CONNECTORTYPE
Connector type
Coupler & Adaptor
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D