??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
K-3K-SLG - Fixed coupler, nut fixing, key (G) or keys (L) at the flange end, and key (G) or keys (C or L) at the other end, watertight or vacuumtight
Bill of material
SLG.2K.307.TLAPVE
PREVIEW
SKU
Part number
SLG.2K.307.TLAPVE
DESC
Description
Fixed coupler, nut fixing, key (G) or keys (L) at the flange end, and key (G) or keys (C or L) at the other end, watertight or vacuumtight
HOUSING
Housing material
Metal - Stainless steel
KEYING
Front side: 2 key (gamma=75, male) , Other side: 1 key (alpha=0, female)
LVCONTACTS
Number of contacts Low Voltage
7
IP
IP Rating
IP68
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Coupler & Adaptor
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D