??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
SP-SP-SA_G - Straight plug, key (N) or keys (P, S and T), with cable collet and nut for fitting a bend relief
Bill of material
SAN.M06.GLA.6G
PREVIEW
SKU
Part number
SAN.M06.GLA.6G
DESC
Description
Straight plug, key (N) or keys (P, S and T), with grey cable collet
CABLEMIN
Cable diameter (min) in mm
5,3 mm
CABLEMAX
Cable diameter (max) in mm
6,5 mm
HOUSING
Housing material
Plastic - PPSU
KEYING
3 keys (alpha=0, gamma=30, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COLOR
Gray collet nut
LVCONTACTS
Number of contacts Low Voltage
6
AWGMIN
AWG min
26
AWGMAX
AWG max
22
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D