??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-1S-RAD - Fixed coupler, nut fixing
Bill of material
RAD.0S.303.CLM
PREVIEW
SKU
Part number
RAD.0S.303.CLM
DESC
Description
Fixed coupler, nut fixing
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Hermaphroditic keying, pin 1 female on flange side, female on other side
LVCONTACTS
Number of contacts Low Voltage
3
HVCONTACTS
Number of contacts High Voltage
COAXCONTACTS
Number of contacts Coax
TRIAXCONTACTS
Number of contacts Triax
IP
IP Rating
IP50
CONNECTORTYPE
Connector type
Coupler & Adaptor
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D