Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
03-03-PVN - Free socket (coaxial) with cable collet
Bill of material
PVN.03.250.CLLC27
PREVIEW
SKU
Part number
PVN.03.250.CLLC27
DESC
Description
Free socket (coaxial) with cable collet
HOUSING
Housing material
Metal - Chrome plated Brass
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COAXCONTACTS
Number of contacts Coax
1
IP
IP Rating
IP68
COAXTERMINATION
Contact Termination Coax
Solder
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Threaded
PDF
Open PDF
Download CAD models
Previews
3D
2D