??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-0S-PSA - Fixed receptacle, nut fixing, cable collet
Bill of material
PSA.5S.324.CLLC14
PREVIEW
SKU
Part number
PSA.5S.324.CLLC14
DESC
Description
Fixed receptacle, nut fixing, cable collet
CABLEMIN
Cable diameter (min) in mm
13,1 mm
CABLEMAX
Cable diameter (max) in mm
14 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Hermaphroditic keying (half moon insert) with female pin 1
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
24
COAXCONTACTS
Number of contacts Coax
AWGMIN
AWG min
24
AWGMAX
AWG max
16
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
COAXTERMINATION
Contact Termination Coax
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D