??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
E-1E-PSA - Fixed receptacle, nut fixing, cable collet
Bill of material
PSA.2E.304.CLLC30
PREVIEW
SKU
Part number
PSA.2E.304.CLLC30
DESC
Description
Fixed receptacle, nut fixing, cable collet
CABLEMIN
Cable diameter (min) in mm
2,6 mm
CABLEMAX
Cable diameter (max) in mm
3 mm
HOUSING
Housing material
KEYING
Hermaphroditic keying (half moon insert) with female pin 1
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
4
COAXCONTACTS
Number of contacts Coax
TRIAXCONTACTS
Number of contacts Triax
AWGMIN
AWG min
28
AWGMAX
AWG max
20
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
COAXTERMINATION
Contact Termination Coax
TRIAXTERMINATION
Contact Termination Triax
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D