??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-0S-PSA - Fixed receptacle, nut fixing, cable collet
Bill of material
PSA.1S.304.CLLC62
PREVIEW
SKU
Part number
PSA.1S.304.CLLC62
DESC
Description
Fixed receptacle, nut fixing, cable collet
CABLEMIN
Cable diameter (min) in mm
5,7 mm
CABLEMAX
Cable diameter (max) in mm
6,2 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Hermaphroditic keying (half moon insert) with female pin 1
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
4
HVCONTACTS
Number of contacts High Voltage
TRIAXCONTACTS
Number of contacts Triax
THERMOCOUPLECONTACTS
Number of contacts Thermocouple
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
HVTERMINATION
Contact Termination High Voltage
TRIAXTERMINATION
Contact Termination Triax
THERMOCOUPLETERMINATION
Contact Termination Thermocouple
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D