Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
E-1E-PSA - Fixed receptacle, nut fixing, cable collet
Bill of material
PSA.1E.250.CTLC25
PREVIEW
SKU
Part number
PSA.1E.250.CTLC25
DESC
Description
Fixed receptacle, nut fixing, cable collet
CABLEMIN
Cable diameter (min) in mm
2,1 mm
CABLEMAX
Cable diameter (max) in mm
2,5 mm
KEYING
Circular, female
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
HVCONTACTS
Number of contacts High Voltage
COAXCONTACTS
Number of contacts Coax
1
TRIAXCONTACTS
Number of contacts Triax
THERMOCOUPLECONTACTS
Number of contacts Thermocouple
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
Solder
TRIAXTERMINATION
Contact Termination Triax
THERMOCOUPLETERMINATION
Contact Termination Thermocouple
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D