??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
M-0M-PMN - Free receptacle with knurled grip
Bill of material
PMN.3M.316.XRM10
PREVIEW
SKU
Part number
PMN.3M.316.XRM10
DESC
Description
Free receptacle with knurled grip
CABLEMIN
Cable diameter (min) in mm
7,5 mm
CABLEMAX
Cable diameter (max) in mm
15 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
3 keys (beta=165, gamma=30, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Heatshrink
LVCONTACTS
Number of contacts Low Voltage
16
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Ratchet
PDF
Open PDF
Download CAD models
Previews
3D
2D