Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-0K-PK - Fixed receptacle, nut fixing, cable collet
Bill of material
PKG.4K.306.CYMC90
PREVIEW
SKU
Part number
PKG.4K.306.CYMC90
DESC
Description
Fixed receptacle, nut fixing, cable collet
CABLEMIN
Cable diameter (min) in mm
8,6 mm
CABLEMAX
Cable diameter (max) in mm
9 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
6
COAXCONTACTS
Number of contacts Coax
AWGMIN
AWG min
16
AWGMAX
AWG max
12
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
COAXTERMINATION
Contact Termination Coax
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D