??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
K-2K-PK - Fixed receptacle, nut fixing, cable collet and nut for fitting a bend relief
Bill of material
PKB.1K.304.CYMC50Z
PREVIEW
SKU
Part number
PKB.1K.304.CYMC50Z
DESC
Description
Fixed receptacle, nut fixing, cable collet and nut for fitting a bend relief
CABLEMIN
Cable diameter (min) in mm
4,6 mm
CABLEMAX
Cable diameter (max) in mm
5 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=45, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
4
AWGMIN
AWG min
24
AWGMAX
AWG max
20
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D