Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-0B-PK - Fixed receptacle, nut fixing, cable collet
Bill of material
PKA.2B.305.CLLD82
PREVIEW
SKU
Part number
PKA.2B.305.CLLD82
DESC
Description
Fixed receptacle, nut fixing, cable collet
CABLEMIN
Cable diameter (min) in mm
7,3 mm
CABLEMAX
Cable diameter (max) in mm
8,2 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
5
HVCONTACTS
Number of contacts High Voltage
COAXCONTACTS
Number of contacts Coax
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
PROTOCOL
Protocol
AWGMIN
AWG min
28
AWGMAX
AWG max
20
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D