??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
K-2K-PK - Fixed receptacle, nut fixing, cable collet and nut for fitting a bend relief
Bill of material
PKA.1K.306.CYMK80Z
PREVIEW
SKU
Part number
PKA.1K.306.CYMK80Z
DESC
Description
Fixed receptacle, nut fixing, cable collet and nut for fitting a bend relief
CABLEMIN
Cable diameter (min) in mm
7,6 mm
CABLEMAX
Cable diameter (max) in mm
8 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=30, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
6
AWGMIN
AWG min
26
AWGMAX
AWG max
22
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D