Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
M-0M-PHN-T - Free receptacle with arctic grip and mold stop
Bill of material
PHX.5M.366.XRWT44
PREVIEW
SKU
Part number
PHX.5M.366.XRWT44
DESC
Description
Free receptacle with arctic grip and mold stop
CABLEMIN
Cable diameter (min) in mm
14,25 mm
CABLEMAX
Cable diameter (max) in mm
28,5 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
5 keys (alpha=100, beta=125, gamma=40, delta=20, plug: female contacts, receptacle: male contacts)
CABLEPROTECT
Cable termination protection
Heatshrink
LVCONTACTS
Number of contacts Low Voltage
66
HIGHPOWERCONTACTS
Number of contacts High Power
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
HPTERMINATION
Contact Termination High Power
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Ratchet
PDF
Open PDF
Download CAD models
Previews
3D
2D