Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
LF-LF-PHW-368 - Please contact LEMO for more details
Bill of material
PHW.LF.368.XLM
PREVIEW
SKU
Part number
PHW.LF.368.XLM
DESC
Description
Please contact LEMO for more details
CABLEMIN
Cable diameter (min) in mm
7,4 mm
CABLEMAX
Cable diameter (max) in mm
24,2 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
68
IP
IP Rating
IP67
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Standard
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D