Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-0K-PH-Z - Free receptacle, cable collet and nut for fitting a bend relief
Bill of material
PHG.5K.956.CLYT71Z
PREVIEW
SKU
Part number
PHG.5K.956.CLYT71Z
DESC
Description
Free receptacle, cable collet and nut for fitting a bend relief
CABLEMIN
Cable diameter (min) in mm
6,1 mm
CABLEMAX
Cable diameter (max) in mm
7 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
FOCONTACTS
Number of contacts Fiber Optic
12
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP68
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D