Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
P-3P-PH - Free receptacle, cable collet
Bill of material
PHG.3P.306.NLWD95G
PREVIEW
SKU
Part number
PHG.3P.306.NLWD95G
DESC
Description
Free receptacle, cable collet
CABLEMIN
Cable diameter (min) in mm
8.6 mm
CABLEMAX
Cable diameter (max) in mm
9.5 mm
HOUSING
Housing material
Plastic - PSU
KEYING
User configurable, 1 of 11 key positions. Plug: male contacts, Receptacle: female contacts
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
7
HVCONTACTS
Number of contacts High Voltage
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP61
LVTERMINATION
Contact Termination Low Voltage
Solder
HVTERMINATION
Contact Termination High Voltage
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D