Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-0K-PH-Z - Free receptacle, cable collet and nut for fitting a bend relief
Bill of material
PHG.2K.7A8.CLLC50Z
PREVIEW
SKU
Part number
PHG.2K.7A8.CLLC50Z
DESC
Description
Free receptacle, cable collet and nut for fitting a bend relief
CABLEMIN
Cable diameter (min) in mm
4,6 mm
CABLEMAX
Cable diameter (max) in mm
5 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
8
HVCONTACTS
Number of contacts High Voltage
1
COAXCONTACTS
Number of contacts Coax
AWGMIN
AWG min
30
AWGMAX
AWG max
22
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Solder
HVTERMINATION
Contact Termination High Voltage
Solder
COAXTERMINATION
Contact Termination Coax
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D