Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-2K-PH - Free receptacle, cable collet
Bill of material
PHG.2K.542.CLLC60
PREVIEW
SKU
Part number
PHG.2K.542.CLLC60
DESC
Description
Free receptacle, cable collet
CABLEMIN
Cable diameter (min) in mm
5,3 mm
CABLEMAX
Cable diameter (max) in mm
6,2 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
3
PROTOCOL
Protocol
USB 3.1 (10Gb/s)
AWGMIN
AWG min
26
AWGMAX
AWG max
22
IP
IP Rating
IP68
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D