Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-0K-PH - Free receptacle, cable collet
Bill of material
PHG.2K.302.CLKC70
PREVIEW
SKU
Part number
PHG.2K.302.CLKC70
DESC
Description
Free receptacle, cable collet
CABLEMIN
Cable diameter (min) in mm
6,6 mm
CABLEMAX
Cable diameter (max) in mm
7 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COLOR
Grey
LVCONTACTS
Number of contacts Low Voltage
HVCONTACTS
Number of contacts High Voltage
COAXCONTACTS
Number of contacts Coax
FLUIDICCONTACTS
Number of contacts Fluidic
THERMOCOUPLECONTACTS
Number of contacts Thermocouple
2
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
PROTOCOL
Protocol
AWGMIN
AWG min
22
AWGMAX
AWG max
14
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
THERMOCOUPLETERMINATION
Contact Termination Thermocouple
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D