Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
B-1B-PH-Z - Free receptacle, cable collet and nut for fitting a bend relief
Bill of material
PHG.00.305.CLLD27Z
PREVIEW
SKU
Part number
PHG.00.305.CLLD27Z
DESC
Description
Free receptacle, cable collet and nut for fitting a bend relief
CABLEMIN
Cable diameter (min) in mm
2,3 mm
CABLEMAX
Cable diameter (max) in mm
2,7 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
5
AWGMIN
AWG min
36
AWGMAX
AWG max
28
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D