Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
00-00-PF - Fixed receptacle, with two nuts, cable collet (back panel mounting)
Bill of material
PFJ.2B.303.CLAD82
PREVIEW
SKU
Part number
PFJ.2B.303.CLAD82
DESC
Description
Fixed receptacle, with two nuts, cable collet (back panel mounting)
CABLEMIN
Cable diameter (min) in mm
7,3 mm
CABLEMAX
Cable diameter (max) in mm
8,2 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=37.5, plug: female contacts, receptacle: male contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COLOR
LVCONTACTS
Number of contacts Low Voltage
3
FOCONTACTS
Number of contacts Fiber Optic
COAXCONTACTS
Number of contacts Coax
FLUIDICCONTACTS
Number of contacts Fluidic
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
PROTOCOL
Protocol
AWGMIN
AWG min
24
AWGMAX
AWG max
16
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
COAXTERMINATION
Contact Termination Coax
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D