Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
00-00-PF - Fixed receptacle, with two nuts, cable collet (back panel mounting)
Bill of material
PFG.1B.314.CLLD72
PREVIEW
SKU
Part number
PFG.1B.314.CLLD72
DESC
Description
Fixed receptacle, with two nuts, cable collet (back panel mounting)
CABLEMIN
Cable diameter (min) in mm
6,3 mm
CABLEMAX
Cable diameter (max) in mm
7,2 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
1 key (alpha=0, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COLOR
LVCONTACTS
Number of contacts Low Voltage
14
THERMOCOUPLECONTACTS
Number of contacts Thermocouple
DIFFPAIRSHIGHSPEED
Number of differentiated pairs (High Speed)
AWGMIN
AWG min
34
AWGMAX
AWG max
28
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
THERMOCOUPLETERMINATION
Contact Termination Thermocouple
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D