??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
B-2B-PF_Z - Fixed receptacle, with two nuts, cable collet (back panel mounting)
Bill of material
PFB.2B.303.CLLD92Z
PREVIEW
SKU
Part number
PFB.2B.303.CLLD92Z
DESC
Description
Fixed receptacle, with two nuts, cable collet (back panel mounting)
CABLEMIN
Cable diameter (min) in mm
8,3 mm
CABLEMAX
Cable diameter (max) in mm
9,2 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (alpha=45, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
3
AWGMIN
AWG min
24
AWGMAX
AWG max
16
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D