Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
F-1F-PE - Straight receptacle, nut fixing (back panel mounting)
Bill of material
PEW.5F.364.XLZ
PREVIEW
SKU
Part number
PEW.5F.364.XLZ
DESC
Description
Straight receptacle, nut fixing (back panel mounting)
CABLEMIN
Cable diameter (min) in mm
7,1 mm
CABLEMAX
Cable diameter (max) in mm
30,2 mm
HOUSING
Housing material
Metal - Nickel plated Aluminium
KEYING
5 keys (alpha=95, beta=115, gamma=35, delta=25, plug: male contacts, receptacle: female contacts)
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
64
AWGMAX
AWG max
IP
IP Rating
IP67
LVTERMINATION
Contact Termination Low Voltage
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D