Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
K-0K-PE - Fixed receptacle, nut fixing, cable collet (back panel mounting)
Bill of material
PEL.3K.307.CYCC10
PREVIEW
SKU
Part number
PEL.3K.307.CYCC10
DESC
Description
Fixed receptacle, nut fixing, cable collet (back panel mounting)
CABLEMIN
Cable diameter (min) in mm
9,6 mm
CABLEMAX
Cable diameter (max) in mm
10 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
2 keys (gamma=75, plug: female contacts, receptacle: male contacts)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
7
FOCONTACTS
Number of contacts Fiber Optic
AWGMIN
AWG min
18
AWGMAX
AWG max
14
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
Crimp
GENDER
Gender
Reverse Gender
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D