Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
S-2S-PCP - Free receptacle, cable collet and inner anti-rotating device
Bill of material
PCP.2S.902.CLKC42
PREVIEW
SKU
Part number
PCP.2S.902.CLKC42
DESC
Description
Free receptacle, cable collet and inner anti-rotating device
CABLEMIN
Cable diameter (min) in mm
3,3 mm
CABLEMAX
Cable diameter (max) in mm
4,2 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
THERMOCOUPLECONTACTS
Number of contacts Thermocouple
4
AWGMIN
AWG min
28
AWGMAX
AWG max
20
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
THERMOCOUPLETERMINATION
Contact Termination Thermocouple
Solder
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D