Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
4E-4E-PCA - Free receptacle, cable collet
Bill of material
PCA.1E.902.CLKC30
PREVIEW
SKU
Part number
PCA.1E.902.CLKC30
DESC
Description
Free receptacle, cable collet
CABLEMIN
Cable diameter (min) in mm
2,6 mm
CABLEMAX
Cable diameter (max) in mm
3 mm
KEYING
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
HVCONTACTS
Number of contacts High Voltage
COAXCONTACTS
Number of contacts Coax
TRIAXCONTACTS
Number of contacts Triax
THERMOCOUPLECONTACTS
Number of contacts Thermocouple
4
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP68
LVTERMINATION
Contact Termination Low Voltage
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
TRIAXTERMINATION
Contact Termination Triax
THERMOCOUPLETERMINATION
Contact Termination Thermocouple
Solder
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D