??
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEMO
Description
S-1S-PCA - Free receptacle, cable collet
Bill of material
PCA.0S.902.CLTC44
PREVIEW
SKU
Part number
PCA.0S.902.CLTC44
DESC
Description
Free receptacle, cable collet
CABLEMIN
Cable diameter (min) in mm
3,8 mm
CABLEMAX
Cable diameter (max) in mm
4,4 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
LVCONTACTS
Number of contacts Low Voltage
HVCONTACTS
Number of contacts High Voltage
COAXCONTACTS
Number of contacts Coax
TRIAXCONTACTS
Number of contacts Triax
THERMOCOUPLECONTACTS
Number of contacts Thermocouple
4
AWGMIN
AWG min
32
AWGMAX
AWG max
24
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
HVTERMINATION
Contact Termination High Voltage
COAXTERMINATION
Contact Termination Coax
TRIAXTERMINATION
Contact Termination Triax
THERMOCOUPLETERMINATION
Contact Termination Thermocouple
Solder
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D