Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
S-0S-PCA-O-Z - Free receptacle with oversize cable collet and nut for fitting a bend relief
Bill of material
PCA.0S.250.CTLK52Z
PREVIEW
SKU
Part number
PCA.0S.250.CTLK52Z
DESC
Description
Free receptacle with oversize cable collet and nut for fitting a bend relief
CABLEMIN
Cable diameter (min) in mm
4,3 mm
CABLEMAX
Cable diameter (max) in mm
5,2 mm
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular, female
CABLEPROTECT
Cable termination protection
For cable bend relief
LVCONTACTS
Number of contacts Low Voltage
COAXCONTACTS
Number of contacts Coax
1
TRIAXCONTACTS
Number of contacts Triax
AWGMIN
AWG min
AWGMAX
AWG max
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
COAXTERMINATION
Contact Termination Coax
Solder
TRIAXTERMINATION
Contact Termination Triax
CONNECTORTYPE
Connector type
Socket - Free
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D