Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
P-1P-PA-G - Straight plug with cable collet
Bill of material
PAG.M0.2GL.AC52G
PREVIEW
SKU
Part number
PAG.M0.2GL.AC52G
DESC
Description
Straight plug with cable collet
CABLEMIN
Cable diameter (min) in mm
4 mm
CABLEMAX
Cable diameter (max) in mm
5,2 mm
HOUSING
Housing material
Plastic - PSU
KEYING
1 key (alpha=0, Plug: male contact, Receptacle: female contact)
CABLEPROTECT
Cable termination protection
Standard back nut (no additional protection)
COLOR
Gray collet nut
LVCONTACTS
Number of contacts Low Voltage
2
HVCONTACTS
Number of contacts High Voltage
FLUIDICCONTACTS
Number of contacts Fluidic
AWGMIN
AWG min
28
AWGMAX
AWG max
20
IP
IP Rating
IP50
LVTERMINATION
Contact Termination Low Voltage
Solder
HVTERMINATION
Contact Termination High Voltage
GENDER
Gender
Standard
CONNECTORTYPE
Connector type
Plug
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D