Catalog navigation
CAD model selection
Selectable products: 1
Company
LEMO
Description
Y-1Y-HGP - Fixed receptacle, nut fixing, vacuumtight
Bill of material
HGP.1Y.416.CLL
PREVIEW
SKU
Part number
HGP.1Y.416.CLL
DESC
Description
Fixed receptacle, nut fixing, vacuumtight
HOUSING
Housing material
Metal - Chrome plated Brass
KEYING
Circular
HVCONTACTS
Number of contacts High Voltage
1
IP
IP Rating
IP50
HVTERMINATION
Contact Termination High Voltage
Solder
CONNECTORTYPE
Connector type
Socket
LOCKINGSYSTEM
Locking system
Push-pull
PDF
Open PDF
Download CAD models
Previews
3D
2D